(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Acting Spring Hinge For Glass Door (Wall Installation Type) (For Tempered Glass) 787B Type/789B Type

Double Acting Spring Hinge For Glass Door (Wall Installation Type) (For Tempered Glass) 787B Type/789B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,033₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Internal components are made of stainless steel (SUS304) and so can be used for shower booths or bathrooms.
Not provided with function of adjusting 0° with the door shut after installation. Move forward with work adjusting the angle of the mounting surface and the glass door.
As this is for a shower booth, do not use it for commercial applications where it will be opened and closed frequently throughout the day (such as between stores).

Part Number
K33398
K33399
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDoor thickness
(mm)
Serial number/nominal

₹ 28,032.53

1 Piece(s) 16 Day(s) or more 6, 8789B- 8

₹ 28,032.53

1 Piece(s) 16 Day(s) or more 10, 12789B-10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDoor thickness
(mm)
Serial number/nominal

Loading...

  1. 1

Basic Information

Length L(mm) 77 Width W(mm) 71 Body Material Brass
Main Body Type Glass Hinges Operating Environment Standard / Corrosion Resistance Mounting Method Screw Mounting
Additional Function Not Provided Mounting Screw Hole Type Countersunk Holes Main Body Surface Treatment Chrome Plating
Reversed For Both Right and Left Sides Opening Angle θ(deg) 180 Model/type 789B type
Door dimensions W 800 × H 1,980 or lower / 2 pieces, W 800 × H 2,400 or lower / 3 pieces Door weight(kg) 147 or less / 2 pieces Material/finish details Brass/Chrome Plating
Notes Accessory: wood screw 4.8 × 50, plug
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list