(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Glass Hinge TTS-5047【2 Pieces Per Package】

Glass Hinge TTS-5047
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,899₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

■ For tempered glass
[Material] Made of brass
[Finish] Chrome

*When installing the door, take out the center shaft and fully tighten the immobilization screw.
Glass thicknesses 10 mm, use 2.0 mm packing
Glass thicknesses 12 mm, use 1.0 mm packing

 
Part Number
K31923
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 48,898.95

1 Pack(s)

2 Pieces Per Package

16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinges Length L(mm) 60 Operating Environment Standard
Body Material Brass Main Body Surface Treatment Chrome Plating Width W(mm) 125
Additional Function Not Provided Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes Door thickness(mm) 10 to 12 Load Resistance(kg) 40
Serial number/nominal TTS-5047 Material/finish details Brass/Chrome Notes For reinforced glass