(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Glass Hinge 5500-30-7 Type/5500-30-0 Type【4 Pieces Per Package】

Glass Hinge 5500-30-7 Type/5500-30-0 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,453₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

■ Uses press method so holes do not need to be formed in the glass
Material: Brass, finish: chrome

[5500-30-7 type]
For glass thicknesses 4 to 6 mm, applicable door size: width 300 mm, height 400 mm or less, load capacity: 5 kg, weight: 215g
[5500-30-0 type]
For glass thicknesses 4 to 8 mm, applicable door size: width 400 mm height 800 mm or less, load capacity: 5 kg, weight: 430 g
 

 
Part Number
K38001
K38006
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Door thickness
(mm)
Model/type Door dimensions Serial number/nominal

₹ 34,481.71

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more 564 to 85500-30-0 typeW 400 mm × H 800 mm or less5500-30-0

₹ 25,452.85

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more 334 to 65500-30-7 typeW 300 mm × H 400 mm or less5500-30-7

Loading...

  1. 1

Basic Information

Width W(mm) 25 Body Material Brass Main Body Type Glass Hinges
Operating Environment Standard Mounting Method Others Additional Function Not Provided
Mounting Screw Hole Type With Screws Main Body Surface Treatment Chrome Plating Reversed For Both Right and Left Sides
Opening Angle θ(deg) 180 Load Resistance(kg) 5 Material/finish details Brass/Chrome
Notes Press in type