(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Hinge 5630-30-1 Type/5630-30-8 Type【2 Pieces Per Package】

Glass Hinge 5630-30-1 Type/5630-30-8 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

■ Uses press method so holes do not need to be formed in the glass
Material: Brass, finish: chrome

[5630-30-1 type] for glass thicknesses 6 to 8 mm
Applicable door dimensions: W400 × H800 mm or less, bearing mount hole dimensions: diameter 8 mm, depth 11 mm, load capacity: 6 kg, weight: 155g
[5630-30-8 type] for glass thicknesses 4 to 6 mm
Applicable door dimensions: W300 × H400 mm or less, bearing mount hole dimensions: diameter 8 mm, depth 11 mm, load capacity: 3 kg, weight: 70 g

Part Number
K38007
K38008
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Door dimensions Load Resistance
(kg)
Serial number/nominal

₹ 9,139.04

1 Pack(s)

2 Pieces Per Package

10 Day(s) or more 40276 to 85630-30-1 typeW 400 × H 800 mm or less65630-30-1

₹ 7,022.80

1 Pack(s)

2 Pieces Per Package

9 Day(s) or more 36154 to 65630-30-8 typeW 300 × H 400 mm or less35630-30-8
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Door dimensions Load Resistance
(kg)
Serial number/nominal

Loading...

  1. 1

Basic Information

Body Material Brass Main Body Type Glass Hinges Operating Environment Standard
Mounting Method Others Additional Function Not Provided Mounting Screw Hole Type With Screws
Main Body Surface Treatment Chrome Plating Reversed For Both Right and Left Sides Material/finish details Brass/Chrome
Notes Bearing mounting hole dimensions: diameter 8 mm, depth 11 mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list