(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GH-450 Type Glass Hinge (For Inset Door) (With Catch)

GH-450 Type Glass Hinge (For Inset Door) (With Catch)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For glass thicknesses 5 to 8 mm
Applicable glass size width 600 mm, 15 kg or less
[Material] Made of brass (BRASS)
[Finish] SN (satin nickel) CR (chrome plating) GC (gold plating)

 
Part Number
K38021
K38022
K38023
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Serial number/nominal Material/finish details

₹ 8,835.00

1 Piece(s) 12 Day(s) or more SatinGH-450-SNBrass/Satin nickel

₹ 8,835.00

1 Piece(s) 12 Day(s) or more Chrome PlatingGH-450-CRBrass/Chrome Plating

₹ 9,745.78

1 Piece(s) 12 Day(s) or more Gold PlatingGH-450-GCBrass/Gold plating

Loading...

  1. 1

Basic Information

Length L(mm) 45 Width W(mm) 47.8 Body Material Brass
Main Body Type Glass Hinges Operating Environment Standard Mounting Method Others
Additional Function With Catches Mounting Screw Hole Type With Screws Reversed For Both Right and Left Sides
Door thickness(mm) 5 to 8 Model/type GH-450 type Door dimensions Width 600 mm
Door weight(kg) 15 kg or less