GHC34/8 Model With Catch (Glass Hinge)

GHC34/8 Model With Catch (Glass Hinge)

For glass thicknesses 4 to 6 mm
[Material/finish]
steel/chrome plating, gold plating clear finish, chrome (stopper part is white)
Stainless steel SUS304/Black baked finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K33055
K33056
K33057
K38010
Part NumberVolume DiscountDays to ShipBody Material Main Body Surface Treatment Color Serial number/nominal Material/finish details
10 Day(s) or more SteelChrome PlatingBlack (stopper)GHC34/8CRSteel/Chrome plating
10 Day(s) or more Stainless SteelCoatingBlackGHC34/8BSUS304/Black baked finished
10 Day(s) or more SteelGold PlatingGoldGHC34/8GSteel/gold plated clear finish
10 Day(s) or more SteelChrome PlatingWhite (stopper)GHC34/8CR-WSteel/chrome (stopper part is white)

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinges Length L(mm) 37 Operating Environment Standard
Additional Function With Catches Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes Cover amount(mm) 8 to 6 Door thickness(mm) 4 to 6
Model/type GHC34/8 type

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)