• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Scarlet Hinge (Glass Hinge) (No Catch)

Scarlet Hinge (Glass Hinge) (No Catch)

For glass thicknesses 4 to 6 mm
[Material/finish] Steel plate/chrome, stainless steel SUS304/Fabric

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K30611
K30612
K30621
K30622
Part NumberVolume DiscountDays to ShipBody Material Main Body Surface Treatment Width W
(mm)
Model/type Serial number/nominal Material/finish details Hole diameter × countersink diameter
(mm)
10 Day(s) or more SteelChrome Plating30InsetScarlet hinge insetSteel plate/Chromium4 × 6
10 Day(s) or more SteelChrome Plating35Half CoveringScarlet hinge half coverSteel plate/Chromium4 × 6
10 Day(s) or more Stainless SteelNot Provided30InsetStainless Steel Scarlet Hinge InsetStainless steel SUS304/Fabric4 × 6
10 Day(s) or more Stainless SteelNot Provided35Half CoveringStainless Steel Scarlet Hinge Half CoverStainless steel SUS304/Fabric4 × 6

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinges Length L(mm) 34 Operating Environment Standard
Additional Function Not Provided Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes Door thickness(mm) 4 to 6

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)