(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LIN-X Type Mono Flat Links Hinge

LIN-X Type Mono Flat Links Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,803₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Differing from a hinged door, revolutionary door fittings enabling doors to open horizontally

Features
· Mounted to the side panel of the cabinet so items inside can be put in and taken out smoothly.
 · The door will stop at an arbitrary position, when it is closed, it has a damper function so it closes slowly.
 · Uses the same washer as the slide hinges for the 230 model so can be replaced onto the slide hinges of the 230 model.
 · Minute adjustments feasible in 4 directions, vertical, side to side, forward and backward, and parallel.

 
Part Number
K64211
K64212
K64213
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Cover amount
(mm)
Door dimensions Door weight
(kg)
Serial number/nominal

₹ 16,803.05

1 Piece(s) 10 Day(s) or more 26419W 400 to 500 × H 600 to 900 mm or less7 kg or lessLIN-X 450

₹ 16,803.05

1 Piece(s) 10 Day(s) or more 26414W 400 to 500 × H 600 to 900 mm or less7 kg or lessLIN-X 450+5

₹ 21,507.00

1 Piece(s) 10 Day(s) or more 34019W 550 to 650 × H 600 to 900 mm or less9 kg or lessLIN-X 600

Loading...

  1. 1

Basic Information

Main Body Type Concealed Hinge, Hidden Hinge Operating Environment Standard Additional Function With Damper / With Fixing Function
Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes Door thickness(mm) 15 to 24
Model/type LIN-X type