(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GHC34/8 Type With Catch (Glass Hinge)

GHC34/8 Type With Catch (Glass Hinge)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,015₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for doors that open on a track smaller than hinged doors and for small storage doors such as for bathrooms so the door is not in the way when it is open.
[Details of Set Contents]Hinge body × 1 piece, 230-P4W-32T washer × 2 pieces

 
Part Number
K800-016605
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,015.29

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 222.3 Main Body Type Concealed Hinge, Hidden Hinge Operating Environment Standard
Mounting Method Screw Mounting Additional Function With Damper / Others Mounting Screw Hole Type Countersunk Holes
Reversed For Both Right and Left Sides Cover amount(mm) 21.5 to 23 Door thickness(mm) 15 to 20
Model/type FAD-5 type for lightweight doors Door dimensions W 270 to 350 × H 260 to 650 mm or less Door weight(kg) 5 kg or less
Serial number/nominal FAD-5 Notes Recommended screw: for washer 3.5 raised countersunk tapping screw × 6 pieces, 4 pan head tapping screw × 4 pieces for the main body