(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FAD-5 Type Mono Flat (For Lightweight Doors)

FAD-5 Type Mono Flat (For Lightweight Doors)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,164₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Depending on the closer used, there may be cases where movement is poor or the door will not close so please confirm beforehand.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ It has a three-dimensional adjustment function that makes it easy to make fine adjustments in the vertical, horizontal, and front-back directions after mounting.
・ The hinge can be split between the door and the frame and has a function of temporarily mounting the door to the frame making hanging the door simple.

Part Number
K33528
K33538
K33540
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Color Door weight
(kg)
Serial number/nominal Material/finish details Notes

₹ 18,774.64

1 Piece(s) 10 Day(s) or more 19083.738 or moreHES3D-190E typeSilver100 kg or less / 2 pieces, 125 kg or less / 3 piecesHES3D-E190DCBody· Base frame: zinc alloy, arm: aluminum alloy, rotating shaft: stainless steel, screw cover: ABS plastic/baked finishScrew included: cross-head countersunk wood screw 4.8 × 25 (8 pieces/1 hinge) (stainless steel) Allen wrench (size 4)

₹ 6,164.24

1 Piece(s) 10 Day(s) or more 1206229 or moreHES3D-120 typeSilver30 kg or less / 2 pieces, 40 kg or less / 3 piecesHES3D-120 DCZinc alloy (ZDC), rotating shaft: stainless steel, screw cover: ABS plasticScrews included: cross-head countersunk tapping screw 5 × 20 (4 pieces/1 hinge) Allen wrench (size 3)

₹ 6,164.24

1 Piece(s) 9 Day(s) or more 1206229 or moreHES3D-120 typeBlack30 kg or less / 2 pieces, 40 kg or less / 3 piecesHES3D-120 BLZinc alloy (ZDC), rotating shaft: stainless steel, screw cover: ABS plasticScrews included: cross-head countersunk tapping screw 5 × 20 (4 pieces/1 hinge) Allen wrench (size 3)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Door thickness
(mm)
Model/type Color Door weight
(kg)
Serial number/nominal Material/finish details Notes

Loading...

  1. 1

Basic Information

Body Material Zinc Alloy Main Body Type Concealed Hinge, Hidden Hinge Operating Environment Standard
Mounting Method Screw Mounting Additional Function Others Mounting Screw Hole Type Countersunk Holes
Reversed For Both Right and Left Sides Door dimensions W 900 × H 2,400 mm or less
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language