Hidden Hinge For R Type Router

Hidden Hinge For R Type Router

[Material] Zinc alloy (body), stainless steel SUS304 (arm)
[Finish] Satin chrome plating
[door dimensions] W 450 × H 700 mm or less
[door weight (when 2 are used)] R-43, 45, 60: 2.6 kg or less R-70, 100: 4 kg or less

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K33084
K33085
K33086
K33087
K33088
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Door weight
(kg)
Serial number/nominal Material/finish details Notes
10 Day(s) or more 43292.6 kg or less / 2 piecesR-43Body: zinc alloy, arm: stainless steel SUS304/Satin chrome platingScrew Standard: 3.1 × 16
10 Day(s) or more 4535.72.6 kg or less / 2 piecesR-45Body: zinc alloy, arm: stainless steel SUS304/Satin chrome platingScrew Standard: 3.1 × 20
10 Day(s) or more 6035.22.6 kg or less / 2 piecesR-60Body: zinc alloy, arm: stainless steel SUS304/Satin chrome platingScrew Standard: 3.5 × 20
10 Day(s) or more 7042.64 kg or less / 2 piecesR-70Body: zinc alloy, arm: stainless steel SUS304/Satin chrome platingScrew Standard: 4.0 × 25
10 Day(s) or more 10053.24 kg or less / 2 piecesR-100Body: zinc alloy, arm: stainless steel SUS304/Satin chrome platingScrew Standard: 4.5 × 32

Loading...

  1. 1

Basic Information

Main Body Type Concealed Hinge, Hidden Hinge Operating Environment Standard Body Material Zinc Alloy
Main Body Surface Treatment Chrome Plating Additional Function Not Provided Reversed For Both Right and Left Sides
Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes Model/type R Type
Door dimensions W 450 × H 700 mm or less

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)