Screen Hinge, HG-BH Type (Stainless Steel) (Brass)

Screen Hinge, HG-BH Type (Stainless Steel) (Brass)

[HG-BH type]
Material/finish: made of stainless steel (SUS304)/hairline
[Made of brass]
Material/finish: brass/polished, white bronze plating, GB plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K30371
K30372
K30373
K30374
K30375
K30376
K30377
K30378
K30379
K33061
K33062
K33063
Part NumberVolume DiscountDays to ShipLength L
(mm)
Body Material Width W
(mm)
Model/type Finish details Serial number/nominal Material/finish details Notes
10 Day(s) or more 60Brass90LargeWhite bronze plating-Brass/White bronze platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass77MediumWhite bronze plating-Brass/White bronze platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass62SmallWhite bronze plating-Brass/White bronze platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass90LargeGB Plating-Brass/GB platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass77MediumGB Plating-Brass/GB platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass62SmallGB Plating-Brass/GB platingApplicable screw: countersink 2.7
10 Day(s) or more 60Brass90LargePolished-Brass/polishedApplicable screw: countersink 2.7
10 Day(s) or more 60Brass77MediumPolished-Brass/polishedApplicable screw: countersink 2.7
10 Day(s) or more 60Brass62SmallPolished-Brass/polishedApplicable screw: countersink 2.7
10 Day(s) or more 60Stainless Steel64HG-BHHair lineHG-BH60SUS304/Hair lineHole dimensions: 10-4ø hole, countersink
10 Day(s) or more 70Stainless Steel78HG-BHHair lineHG-BH70SUS304/Hair lineHole dimensions: 10-4ø hole, countersink
10 Day(s) or more 80Stainless Steel94HG-BHHair lineHG-BH80SUS304/Hair lineHole dimensions: 10-4ø hole, countersink

Loading...

  1. 1

Basic Information

Main Body Type Free Spring Hinges Operating Environment Standard Additional Function Not Provided
Reversed For Both Right and Left Sides Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)