WING Type Drop Hinge (For 16 mm Cover/for 20 mm Cover)

WING Type Drop Hinge (For 16 mm Cover/for 20 mm Cover)

[Material] Zinc alloy
[Recommended screw] countersink head ø3.1 mounting screw not included
· Screw can be mounted vertically, mark on the center of the hinge so mounting can be performed smoothly.
· There are hinges for 16 mm cover and hinges for 20 mm cover and they can be distinguished by the mark on the back.
· Gap can be adjusted (+1 mm)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K37903
K37904
Part NumberVolume DiscountDays to ShipCover amount
(mm)
Serial number/nominal Notes
10 Day(s) or more 16WING16Recommended screw: countersunk head ø3.1
10 Day(s) or more 20WING20Recommended screw: countersunk head ø3.1

Loading...

  1. 1

Basic Information

Main Body Type Concealed Hinge, Hidden Hinge Length L(mm) 61.6 Operating Environment Standard
Body Material Zinc Alloy Width W(mm) 35 Additional Function Not Provided
Reversed For Both Right and Left Sides Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)