Brass Furniture Hinge (TTS)

Brass Furniture Hinge (TTS)

[Material] Made of brass
[Finish] Polished, WB (White Bronze), GB plating
Mounting screws included

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K31701
K31702
K31703
K31704
K31705
K31706
K31707
K31708
K31709
K31710
K31711
K31712
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
Finish details Serial number/nominal Material/finish details Notes
9 Day(s) or more 38282PolishedTTS-801MBrass/polishedHole dimensions: 6-ø3 hole, countersunk
9 Day(s) or more 50322.2PolishedTTS-802MBrass/polishedHole dimensions: 6-ø3.5 hole, countersunk
9 Day(s) or more 65382.4PolishedTTS-803MBrass/polishedHole dimensions: 6-ø3.6 hole, countersink
9 Day(s) or more 75422.6PolishedTTS-804MBrass/polishedHole dimensions: 6-ø3.8 hole, countersink
9 Day(s) or more 38282GB PlatingTTS-801GBBrass/GB platingHole dimensions: 6-ø3 hole, countersunk
9 Day(s) or more 50322.2GB PlatingTTS-802GBBrass/GB platingHole dimensions: 6-ø3.5 hole, countersunk
9 Day(s) or more 65382.4GB PlatingTTS-803GBBrass/GB platingHole dimensions: 6-ø3.6 hole, countersink
9 Day(s) or more 75422.6GB PlatingTTS-804GBBrass/GB platingHole dimensions: 6-ø3.8 hole, countersink
9 Day(s) or more 38282White bronze platingTTS-801WBBrass/WB (white bronze)Hole dimensions: 6-ø3 hole, countersunk
9 Day(s) or more 50322.2White bronze platingTTS-802WBBrass/WB (white bronze)Hole dimensions: 6-ø3.5 hole, countersunk
9 Day(s) or more 65382.4White bronze platingTTS-803WBBrass/WB (white bronze)Hole dimensions: 6-ø3.6 hole, countersink
9 Day(s) or more 75422.6White bronze platingTTS-804WBBrass/WB (white bronze)Hole dimensions: 6-ø3.8 hole, countersink

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Round Plate Type Operating Environment Standard
Body Material Brass Additional Function Not Provided Reversed For Both Right and Left Sides
Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)