• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Long Bullet Hinge

Steel Long Bullet Hinge

[Material] Made of steel (steel)
[Finish] Nickel plating, GB plating
Mounting screw not included

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K30101
K30102
K30103
K30104
K30105
K30106
K30107
Part NumberVolume DiscountDays to ShipFlat Hinge Type Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
Serial number/nominal Material/finish details Notes
9 Day(s) or more Square Plate Type51[Buffed] Polishing finishing300.85Long51-NISteel plate/Nickel platingApplicable screw: 2.7
9 Day(s) or more Square Plate Type63[Buffed] Polishing finishing320.9Long64-NISteel plate/Nickel platingApplicable screw: 2.7
9 Day(s) or more Square Plate Type51[Nickel Plating] Dull Nickel Plating300.85Long 51-GBSteel plate material/GB platingApplicable screw: 2.7
9 Day(s) or more Square Plate Type63[Nickel Plating] Dull Nickel Plating320.9Long 64-GBSteel plate material/GB platingApplicable screw: 2.7
9 Day(s) or more Round Plate Type51[Buffed] Polishing finishing300.85Long51SM-NISteel plate/Nickel platingApplicable screw: 2.7
9 Day(s) or more Round Plate Type63[Buffed] Polishing finishing320.9Long64SM-NISteel plate/Nickel platingApplicable screw: 2.7
9 Day(s) or more Round Plate Type51[Nickel Plating] Dull Nickel Plating300.85Long 51SM-GBSteel plate material/GB platingApplicable screw: 2.7

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Operating Environment Standard Body Material Steel
Additional Function Not Provided Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)