Steel Light Hinge

Steel Light Hinge

[Material] Made of steel (steel)
[Finish] Fabric, GB plating, Bright chromate plating
Mounting screw not included

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K30111
K30112
K30113
K30116
K30117
K30121
K30122
K30123
K30126
K30127
K30131
K30132
K30133
K30136
K30137
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
Serial number/nominal Material/finish details Notes
9 Day(s) or more 26Not Provided210.75U25-KSteel plate material/fabricApplicable screw: 2.1
9 Day(s) or more 32Not Provided230.75U32-KSteel plate material/fabricApplicable screw: 2.1
9 Day(s) or more 38Not Provided270.75U38-KSteel plate material/fabricApplicable screw: 2.7
9 Day(s) or more 51Not Provided300.85U51-KSteel plate material/fabricApplicable screw: 2.7
9 Day(s) or more 63Not Provided320.9U64-KSteel plate material/fabricApplicable screw: 2.7
9 Day(s) or more 26[Nickel Plating] Dull Nickel Plating210.75U25-GBSteel plate material/GB platingApplicable screw: 2.1
9 Day(s) or more 32[Nickel Plating] Dull Nickel Plating230.75U32-GBSteel plate material/GB platingApplicable screw: 2.1
9 Day(s) or more 38[Nickel Plating] Dull Nickel Plating270.75U38-GBSteel plate material/GB platingApplicable screw: 2.7
9 Day(s) or more 51[Nickel Plating] Dull Nickel Plating300.85U51-GBSteel plate material/GB platingApplicable screw: 2.7
9 Day(s) or more 63[Nickel Plating] Dull Nickel Plating320.9U64-GBSteel plate material/GB platingApplicable screw: 2.7
9 Day(s) or more 26Chrome Plating210.75U25-YUSteel plate/Bright chromate platingApplicable screw: 2.1
9 Day(s) or more 32Chrome Plating230.75U32-YUSteel plate/Bright chromate platingApplicable screw: 2.1
9 Day(s) or more 38Chrome Plating270.75U38-YUSteel plate/Bright chromate platingApplicable screw: 2.7
9 Day(s) or more 51Chrome Plating300.85U51-YUSteel plate/Bright chromate platingApplicable screw: 2.7
9 Day(s) or more 63Chrome Plating320.9U64-YUSteel plate/Bright chromate platingApplicable screw: 2.7

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Body Material Steel Additional Function Not Provided Reversed For Both Right and Left Sides
Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)