(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flush Hinge (Made Of Stainless Steel) (Made Of Steel) (Made Of Brass)

Flush Hinge (Made Of Stainless Steel) (Made Of Steel) (Made Of Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Made of stainless steel (SUS304), made of steel, made of brass
[Finish] Stainless steel polished, GB plating, brass polished
Mounting screw not included

 
Part Number
K30241
K30242
K30243
K30244
K30245
K30246
K30247
K30261
K30262
K30263
K30264
K30265
K30266
K30267
K30268
K30269
K30270
K30271
K30272
K30273
K30274
K30275
K30276
K30279
K30280
K30297
K30298
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Body Material Mounting Screw Hole Type Thickness
(mm)
Number of holes Finish details Serial number/nominal Material/finish details Hole diameter × countersink diameter
(mm)
Notes

₹ 3,038.67

1 Piece(s) 9 Day(s) or more 187225Stainless SteelCountersunk Holes0.850Stainless steel polished25-08-1800-SSUS304/Stainless steel polish4 × 6.5-

₹ 3,402.75

1 Piece(s) 9 Day(s) or more 187232Stainless SteelCountersunk Holes0.850Stainless steel polished32-08-1800-SSUS304/Stainless steel polish4 × 6.5-

₹ 3,895.49

1 Piece(s) 9 Day(s) or more 187238Stainless SteelCountersunk Holes0.850Stainless steel polished38-08-1800-SSUS304/Stainless steel polish4 × 6.5-

₹ 5,979.56

1 Piece(s) 9 Day(s) or more 187251Stainless SteelCountersunk Holes1.250Stainless steel polished51-12-1800-SSUS304/Stainless steel polish4.5 × 8-

₹ 3,363.05

1 Piece(s) 9 Day(s) or more 2,00025Stainless SteelCountersunk Holes0.854Stainless steel polished25-08-2000-SSUS304/Stainless steel polish4 × 6.5-

₹ 3,478.16

1 Piece(s) 9 Day(s) or more 2,00032Stainless SteelCountersunk Holes0.854Stainless steel polished32-08-2000-SSUS304/Stainless steel polish4 × 6.5-

₹ 3,914.27

1 Piece(s) 9 Day(s) or more 2,00038Stainless SteelCountersunk Holes0.854Stainless steel polished38-08-2000-SSUS304/Stainless steel polish4 × 6.5-

₹ 9,063.36

1 Piece(s) 9 Day(s) or more 2,00038Stainless SteelCountersunk Holes1.554Stainless steel polished38-15-2000-SSUS304/Stainless steel polish5 × 8-

₹ 10,854.62

1 Piece(s) 9 Day(s) or more 240038Stainless SteelCountersunk Holes1.564Stainless steel polished38-15-2400-SSUS304/Stainless steel polish5 × 8-

₹ 9,355.85

1 Piece(s) 9 Day(s) or more 2,00051Stainless SteelCountersunk Holes1.554Stainless steel polished51-15-2000-SSUS304/Stainless steel polish5 × 8-

₹ 12,533.96

1 Piece(s) 9 Day(s) or more 240051Stainless SteelCountersunk Holes1.564Stainless steel polished51-15-2400-SSUS304/Stainless steel polish5 × 8-

₹ 10,970.47

1 Piece(s) 9 Day(s) or more 2,00060Stainless SteelCountersunk Holes1.554Stainless steel polished60-15-2000-SSUS304/Stainless steel polish5 × 8-

₹ 13,869.78

1 Piece(s) 9 Day(s) or more 240060Stainless SteelCountersunk Holes1.564Stainless steel polished60-15-2400-SSUS304/Stainless steel polish5 × 8-

₹ 21,432.44

1 Piece(s) 9 Day(s) or more 2,00070Stainless SteelCountersunk Holes254Stainless steel polished70-20-2000-SSUS304/Stainless steel polish5 × 9-

₹ 22,482.62

1 Piece(s) 9 Day(s) or more 240070Stainless SteelCountersunk Holes264Stainless steel polished70-20-2400-SSUS304/Stainless steel polish5 × 9-

₹ 35,241.15

1 Piece(s) 9 Day(s) or more 2,000100Stainless SteelOthers342Stainless steel polished100-30-2000-SSUS304/Stainless steel polish5.5 × 11Staggered holes

₹ 45,863.87

1 Piece(s) 9 Day(s) or more 2400100Stainless SteelOthers342Stainless steel polished100-30-2400-SSUS304/Stainless steel polish5.5 × 11Staggered holes

₹ 5,809.25

1 Piece(s) 9 Day(s) or more 2,00032BrassCountersunk Holes1.054Brass polished32-10-2000-BPBrass/Brass polished4 × 6.5-

₹ 6,511.87

1 Piece(s) 9 Day(s) or more 2,00038BrassCountersunk Holes1.054Brass polished38-10-2000-BPBrass/Brass polished4 × 6.5-

₹ 13,508.44

1 Piece(s) 9 Day(s) or more 2,00051BrassCountersunk Holes1.554Brass polished51-15-2000-BPBrass/Brass polished5 × 8-

₹ 17,312.04

1 Piece(s) 9 Day(s) or more 240051BrassCountersunk Holes1.564Brass polished51-15-2400-BPBrass/Brass polished5 × 8-

₹ 17,098.69

1 Piece(s) 9 Day(s) or more 2,00060BrassCountersunk Holes1.554Brass polished60-15-2000-BPBrass/Brass polished5 × 9-

₹ 21,129.33

1 Piece(s) 9 Day(s) or more 240060BrassCountersunk Holes1.564Brass polished60-15-2400-BPBrass/Brass polished5 × 9-

₹ 9,518.09

1 Piece(s) 9 Day(s) or more 2,00051SteelCountersunk Holes1.254GB Plating51-12-2000-TGBIron/GB plating4.5 × 7-

₹ 10,201.18

1 Piece(s) 9 Day(s) or more 2,00044.5SteelCountersunk Holes1.254GB Plating44-12-2000-TGBIron/GB plating4.5 × 7(One length)

₹ 6,619.64

1 Piece(s) 9 Day(s) or more 2,00032SteelCountersunk Holes1.054GB Plating32-10-2000-TGBIron/GB plating4 × 6.5-

₹ 6,840.64

1 Piece(s) 9 Day(s) or more 2,00038SteelCountersunk Holes1.054GB Plating38-10-2000-TGBIron/GB plating4 × 6.5-

Loading...

  1. 1

Basic Information

Flat Hinge Type Long Hinges Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Mounting Additional Function Not Provided Reversed For Both Right and Left Sides