Landscape Hinge / Landscaped Hinge

Landscape Hinge / Landscaped Hinge

[Material] made of brass
[Finish] Antique silver plating, gold plating
Mounting rivets not included.

Landscaped hinge: one on each side (decorative seat per hinge)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K58683
K58685
K58687
K58689
Part NumberVolume DiscountDays to ShipMain Body Type Flat Hinge Type Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed Serial number/nominal Material/finish details Notes
13 Day(s) or more Flat HingesLong Hinges93[Buffed] Polishing41For Both Right and Left Sides7831LBrass/Silver antique plating-
13 Day(s) or more Flat HingesLong Hinges93Gold Plating41For Both Right and Left Sides7832LBrass/Gold Plating-
13 Day(s) or more Related Components-88[Buffed] Polishing36Left-hand Use and Right-hand Use Types are included together7833LBrass/Silver antique platingDecorative seat
13 Day(s) or more Related Components-88Gold Plating36Left-hand Use and Right-hand Use Types are included together7834LBrass/Gold PlatingDecorative seat

Loading...

  1. 1

Basic Information

Operating Environment Standard Body Material Brass Additional Function Not Provided
Mounting Method Screw Mounting Mounting Screw Hole Type Round Hole Model/type 3 sun (approx. 3.03 cm/sun)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)