(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Proximity Sensor [E2Q6]

Square Proximity Sensor [E2Q6]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The detection direction can be switched freely
[Features]
· The detection direction can be switched in 5 directions: front and sides (up/down, left/right 90° increments).
· Four indicators allow the operating status of the sensor to be checked from various directions.

 
Part Number
E2Q6-N20E3-H
E2Q6-N20F3-H
E2Q6-N30ME3-H
E2Q6-N30MF3-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Shielded / Non-shielded Output Mode Detection distance L1 details
(mm)

₹ 14,345.67

1 Piece(s) 76 Day(s) or more ~20Shield TypeNPN Voltage Current Output20

₹ 14,345.67

1 Piece(s) 76 Day(s) or more ~20Shield TypePNP Voltage Current Output20

₹ 14,345.67

1 Piece(s) 76 Day(s) or more ~50Non Shield TypeNPN Voltage Current Output30

₹ 14,345.67

1 Piece(s) 76 Day(s) or more ~50Non Shield TypePNP Voltage Current Output30

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal Operating Environment Standard / Cold Resistance Detection Direction Variable
Case Material Polyamide Resin Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 70.1~
Head size Depth(mm) 118 The size and width of detection head (range)(mm) 30.1~40 The size and width of detection head(mm) 40
The size and height of detection head (range)(mm) 30.1~40 The size and height of detection head(mm) 40 Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Detection Direction Changeable Type Power Type DC 3-Wire Type
Power Supply Voltage 10-30 VDC Operation Mode NO+NC Double Output Connection Method Terminal block model
Different Frequency Type Standard
X
whatsapp-qr whatsapp-icon