(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Helical Gear m2.5 Blue (Polyacetal)

Helical Gear m2.5 Blue (Polyacetal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,552₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

 
Part Number
H2.5BP26L-B
H2.5BP26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTwisting Direction

₹ 4,552.16

1 Piece(s) 7 Day(s) or more 10Left

₹ 4,552.16

1 Piece(s) 7 Day(s) or more 10Right

Loading...

  1. 1

Basic Information

Module 2.5 Number of Teeth(Teeth) 26 Material(mm) Resin
Heat Treatment(φ) No Ground Tooth No Surface Treatment No
Shaft Bore Config. Round hole Shaft Bore Dia., Shaft Dia. ø16 Tooth Width(mm) 22
X
whatsapp-qr whatsapp-icon