(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Worm And Worm Wheel m0.8 Blue (Polyacetal)

Worm And Worm Wheel m0.8 Blue (Polyacetal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number
G80BP20-R1
G80BP30-R1
G80BP40-R1
G80BP50-R1
G80BP60-R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThe Number of Teeth
(Teeth)
Outer Diameter, Hub Outside Diameter
(mm)
Hole diameter

₹ 647.84

1 Piece(s) 7 Day(s) or more 1020ø12ø4

₹ 754.87

1 Piece(s) 7 Day(s) or more 1030ø18ø5

₹ 856.91

1 Piece(s) 7 Day(s) or more 1040ø20ø6

₹ 987.65

1 Piece(s) 7 Day(s) or more 1050ø25ø6

₹ 1,165.64

1 Piece(s) 7 Day(s) or more 1060ø30ø8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThe Number of Teeth
(Teeth)
Outer Diameter, Hub Outside Diameter
(mm)
Hole diameter

Loading...

  1. 1

Basic Information

Module 0.8 Material Polyacetal (blue) Twisting Direction R
Tooth Width(mm) 6 Number of Starts 1 Shape 1B
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language