(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Spur Gear, Gear Module 6

Standard Spur Gear, Gear Module 6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,048₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This product has not been tapped.

Product Description

Modules with commonly used numbers of teeth are available, 12T to 50T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.

Part Number
MSB6-12
MSB6-13
MSB6-14
MSB6-15
MSB6-16
MSB6-17
MSB6-18
MSB6-19
MSB6-20
MSB6-21
MSB6-22
MSB6-23
MSB6-24
MSB6-25
MSB6-26
MSB6-27
MSB6-28
MSB6-32
MSB6-34
MSB6-35
MSB6-36
MSB6-38
MSB6-40
MSB6-44
MSB6-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

₹ 4,048.00

1 Piece(s) 7 Day(s) or more 102312

₹ 4,397.58

1 Piece(s) 7 Day(s) or more 102313

₹ 4,692.25

1 Piece(s) 7 Day(s) or more 102314

₹ 5,315.07

1 Piece(s) 7 Day(s) or more 102315

₹ 5,967.35

1 Piece(s) 7 Day(s) or more 102316

₹ 6,043.69

1 Piece(s) 7 Day(s) or more 102317

₹ 6,741.53

1 Piece(s) 7 Day(s) or more 102318

₹ 6,878.15

1 Piece(s) 7 Day(s) or more 102319

₹ 7,652.31

1 Piece(s) 11 Day(s) or more 102320

₹ 8,532.29

1 Piece(s) 7 Day(s) or more 102621

₹ 8,662.22

1 Piece(s) 7 Day(s) or more 102622

₹ 9,648.00

1 Piece(s) 7 Day(s) or more 102623

₹ 9,822.13

1 Piece(s) 7 Day(s) or more 102624

₹ 10,732.91

1 Piece(s) 7 Day(s) or more 102625

₹ 11,718.71

1 Piece(s) 7 Day(s) or more 102626

₹ 11,894.16

1 Piece(s) 7 Day(s) or more 102627

₹ 13,205.44

1 Piece(s) 7 Day(s) or more 102628

₹ 16,401.24

1 Piece(s) 7 Day(s) or more 102832

₹ 17,767.42

1 Piece(s) 7 Day(s) or more 102834

₹ 21,430.65

1 Piece(s) 7 Day(s) or more 102835

₹ 21,985.16

1 Piece(s) 7 Day(s) or more 102836

₹ 22,629.42

1 Piece(s) 7 Day(s) or more 102838

₹ 25,908.25

1 Piece(s) 7 Day(s) or more 102840

₹ 30,483.62

1 Piece(s) 7 Day(s) or more 103844

₹ 30,847.93

1 Piece(s) 39 Day(s) or more 103845

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 6 Tooth Width B(mm) 60
Material General Steel Material Surface Treatment Not Provided Heat Treatment Not Provided
Ground Tooth Not Provided Bearing Not Provided Backlash Provided
Shaft Bore Tolerance H7 Metal Bushing Not Provided Shaft Bore Config. Round hole
X
whatsapp-qr whatsapp-icon