(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Modules with commonly used numbers of teeth are available, from 12T up to 80T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
₹ 1,726.84 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 12 | ||
₹ 1,870.15 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 13 | ||
₹ 2,014.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 14 | ||
₹ 2,067.04 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 15 | ||
₹ 2,257.24 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 16 | ||
₹ 2,446.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 17 | ||
₹ 2,652.35 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 18 | ||
₹ 2,818.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 19 | ||
₹ 3,038.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 20 | ||
₹ 3,198.82 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 21 | ||
₹ 3,402.42 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 22 | ||
₹ 3,857.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 23 | ||
₹ 3,865.84 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 24 | ||
₹ 4,352.04 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 25 | ||
₹ 4,412.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 26 | ||
₹ 4,472.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 27 | ||
₹ 4,950.75 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 28 | ||
₹ 5,126.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 29 | ||
₹ 5,399.45 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 30 | ||
₹ 5,474.45 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 32 | ||
₹ 5,845.47 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 34 | ||
₹ 6,528.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 35 | ||
₹ 6,567.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 36 | ||
₹ 7,363.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 38 | ||
₹ 8,070.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 40 | ||
₹ 8,197.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 42 | ||
₹ 8,987.69 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 44 | ||
₹ 9,875.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 45 | ||
₹ 10,004.29 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 46 | ||
₹ 11,217.78 | 1 Piece(s) | 7 Day(s) or more | 10 | 23 | 48 | ||
₹ 11,460.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 50 | ||
₹ 12,287.95 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 52 | ||
₹ 13,327.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 54 | ||
₹ 14,459.11 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 55 | ||
₹ 14,540.82 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 56 | ||
₹ 15,732.87 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 58 | ||
₹ 16,386.49 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 60 | ||
₹ 17,432.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 62 | ||
₹ 18,798.75 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 64 | ||
₹ 20,171.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 65 | ||
₹ 20,225.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 66 | ||
₹ 21,773.55 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 68 | ||
₹ 22,265.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 70 | ||
₹ 27,007.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 28 | 80 |
Loading...
Gear Shape | Shape B | Module | 4 | Tooth Width B(mm) | 40 |
---|---|---|---|---|---|
Material | General Steel Material | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Ground Tooth | Not Provided | Bearing | Not Provided | Backlash | Provided |
Shaft Bore Tolerance | H7 | Metal Bushing | Not Provided | Shaft Bore Config. | Round hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy