(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standard Spur Gear, Gear Module 3

Standard Spur Gear, Gear Module 3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This product has not been tapped.

Product Description

Modules with commonly used numbers of teeth are available, from 12T up to 80T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.

Part Number
MSB3-12
MSB3-13
MSB3-14
MSB3-15
MSB3-16
MSB3-17
MSB3-18
MSB3-19
MSB3-20
MSB3-21
MSB3-22
MSB3-23
MSB3-24
MSB3-25
MSB3-26
MSB3-27
MSB3-28
MSB3-29
MSB3-30
MSB3-32
MSB3-34
MSB3-35
MSB3-36
MSB3-38
MSB3-40
MSB3-42
MSB3-44
MSB3-45
MSB3-46
MSB3-48
MSB3-50
MSB3-52
MSB3-54
MSB3-55
MSB3-56
MSB3-58
MSB3-60
MSB3-62
MSB3-64
MSB3-65
MSB3-66
MSB3-68
MSB3-70
MSB3-72
MSB3-75
MSB3-76
MSB3-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

₹ 1,126.78

1 Piece(s) 7 Day(s) or more 101312

₹ 1,217.85

1 Piece(s) 7 Day(s) or more 101313

₹ 1,263.40

1 Piece(s) 7 Day(s) or more 101314

₹ 1,408.05

1 Piece(s) 7 Day(s) or more 101315

₹ 1,453.60

1 Piece(s) 7 Day(s) or more 101316

₹ 1,483.05

1 Piece(s) 7 Day(s) or more 101317

₹ 1,696.02

1 Piece(s) 7 Day(s) or more 101318

₹ 1,710.76

1 Piece(s) 7 Day(s) or more 101319

₹ 1,801.84

1 Piece(s) 7 Day(s) or more 101320

₹ 1,938.45

1 Piece(s) 7 Day(s) or more 101321

₹ 2,036.24

1 Piece(s) 7 Day(s) or more 101322

₹ 2,151.42

1 Piece(s) 7 Day(s) or more 101323

₹ 2,196.96

1 Piece(s) 7 Day(s) or more 101324

₹ 2,340.27

1 Piece(s) 7 Day(s) or more 101825

₹ 2,484.93

1 Piece(s) 7 Day(s) or more 101826

₹ 2,644.31

1 Piece(s) 7 Day(s) or more 101827

₹ 2,667.09

1 Piece(s) 7 Day(s) or more 101828

₹ 2,697.89

1 Piece(s) 7 Day(s) or more 101829

₹ 2,810.40

1 Piece(s) 7 Day(s) or more 101830

₹ 3,099.71

1 Piece(s) 7 Day(s) or more 101832

₹ 3,486.80

1 Piece(s) 7 Day(s) or more 101834

₹ 3,517.60

1 Piece(s) 7 Day(s) or more 101835

₹ 3,539.04

1 Piece(s) 7 Day(s) or more 101836

₹ 4,009.16

1 Piece(s) 7 Day(s) or more 102338

₹ 4,039.96

1 Piece(s) 7 Day(s) or more 102340

₹ 4,397.58

1 Piece(s) 7 Day(s) or more 102342

₹ 4,859.67

1 Piece(s) 7 Day(s) or more 102344

₹ 4,882.44

1 Piece(s) 7 Day(s) or more 102345

₹ 4,944.05

1 Piece(s) 7 Day(s) or more 102346

₹ 5,526.69

1 Piece(s) 7 Day(s) or more 102348

₹ 5,708.85

1 Piece(s) 7 Day(s) or more 102350

₹ 6,142.82

1 Piece(s) 7 Day(s) or more 102352

₹ 6,710.71

1 Piece(s) 7 Day(s) or more 102354

₹ 6,749.56

1 Piece(s) 7 Day(s) or more 102355

₹ 6,770.98

1 Piece(s) 7 Day(s) or more 102356

₹ 7,470.15

1 Piece(s) 7 Day(s) or more 102358

₹ 7,538.45

1 Piece(s) 7 Day(s) or more 102360

₹ 8,540.33

1 Piece(s) 7 Day(s) or more 102362

₹ 9,548.89

1 Piece(s) 7 Day(s) or more 102364

₹ 9,639.96

1 Piece(s) 7 Day(s) or more 102365

₹ 9,830.16

1 Piece(s) 7 Day(s) or more 102366

₹ 10,246.71

1 Piece(s) 7 Day(s) or more 102368

₹ 10,352.53

1 Piece(s) 7 Day(s) or more 102370

₹ 11,217.78

1 Piece(s) 7 Day(s) or more 102372

₹ 12,136.60

1 Piece(s) 7 Day(s) or more 102375

₹ 12,234.38

1 Piece(s) 7 Day(s) or more 102376

₹ 12,364.29

1 Piece(s) 7 Day(s) or more 102880

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 3 Tooth Width B(mm) 30
Material General Steel Material Surface Treatment Not Provided Heat Treatment Not Provided
Ground Tooth Not Provided Bearing Not Provided Backlash Provided
Shaft Bore Tolerance H7 Metal Bushing Not Provided Shaft Bore Config. Round hole