(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless-Steel Double-Pitch Sprocket, S Roller Type / R Roller Type

Stainless-Steel Double-Pitch Sprocket, S Roller Type / R Roller Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,126₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

S Roller Type: For use with double-pitch chains for small conveyors. Available machined from stainless steel (SUS304).
R Roller Type: For use with double-pitch chains for small conveyors. Available machined from stainless steel (SUS304) with weld-on hubs.

Part Number
SM2040SB12-1/2
SM2050SB12-1/2
SM2060RB12
SM2060SB9-1/2
SM2060SB10-1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number Number of Teeth
(T)
Roller Type

₹ 4,125.69

1 Piece(s) 8 Day(s) or more 10204012 1/2S Roller

₹ 4,456.51

1 Piece(s) 33 Day(s) or more 10205012 1/2S Roller

₹ 10,719.53

1 Piece(s) 8 Day(s) or more 10206012R Roller

₹ 6,138.80

1 Piece(s) 8 Day(s) or more 1020609 1/2S Roller

₹ 6,933.05

1 Piece(s) 8 Day(s) or more 10206010 1/2S Roller

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Number of Strands 1 Material Stainless Steel
Chain Type Double Pitch Type Pilot Hole Type Shaft Type Standard Pilot Bore
Surface Treatment Not Provided
X
whatsapp-qr whatsapp-icon