(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Cart BR-R

Aluminum Cart BR-R
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product picture is a representative image. Please see the product standards for more information.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

·Cooling effect and sweat-absorbing function Keeping body fresh. Easy to use just by soaking in water, using Coolmax throughout hat to reduce stickiness of sweat. It is smooth and comfortable to use. ·Super absorbent fibers incorporated into forehead area to catch perspiration.

Aluminum Cart BR-R
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product picture is a representative image. Please see the product standards for more information.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
4-ALCAR008
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,557.45

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length(mm) 690 to 890 Width(mm) 410 to 610 Uniform Load(㎏) 100
Handle Height(mm) 930 Caster Diameter(φ mm) 214
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list