Frame Type Turnbuckle (Hook & Hook)

Frame Type Turnbuckle (Hook & Hook)

Frame Type Turnbuckle (Hook & Hook)

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MMTBH6-060
MMTBH6-080
MMTBH6-090
MMTBH6-120
MMTBH6-160
MMTBH6-190
MMTBH-030
MMTBH-060
MMTBH-080
MMTBH-090
MMTBH-120
MMTBH-160
MMTBH-190
MMTBHM-050
Part NumberVolume DiscountDays to ShipLength L
(mm)
8 Day(s) or more 141 to 200
8 Day(s) or more 180 to 260
8 Day(s) or more 230 to 330
8 Day(s) or more 2910 to 440
8 Day(s) or more 370 to 540
8 Day(s) or more 430 to 620
8 Day(s) or more 74 to 98
8 Day(s) or more 141 to 200
8 Day(s) or more 180 to 260
8 Day(s) or more 230 to 330
8 Day(s) or more 2910 to 440
8 Day(s) or more 370 to 540
8 Day(s) or more 430 to 620
8 Day(s) or more 115 to 160

Loading...

  1. 1

Basic Information

Type Turnbuckles

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)