Frame Type Turnbuckle (Eye & Eye)

Frame Type Turnbuckle (Eye & Eye)

Frame Type Turnbuckle (Eye & Eye)

(i)Caution

  • This product image is an example. Please see the product specifications for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MMTBE6-060
MMTBE6-080
MMTBE6-090
MMTBE6-120
MMTBE6-160
MMTBE-030
MMTBE-060
MMTBE-080
MMTBE-090
MMTBE-120
MMTBE-160
MMTBE-190
MMTBEM-04M
MMTBEM-05M
Part NumberVolume DiscountDays to ShipWire diameter D
(mm)
Length L
(mm)
9 Day(s) or more 5.5150 to 205
9 Day(s) or more 7190 to 280
9 Day(s) or more 8.3122 to 245
9 Day(s) or more 11300 to 470
9 Day(s) or more 14.5360 to 540
9 Day(s) or more 2.680 to 108
9 Day(s) or more 5.5150 to 205
9 Day(s) or more 7190 to 280
9 Day(s) or more 8.3122 to 245
9 Day(s) or more 11300 to 470
9 Day(s) or more 14.5360 to 540
9 Day(s) or more 18470 to 660
9 Day(s) or more 3.4100 to 138
9 Day(s) or more 4.2120 to 165

Loading...

  1. 1

Basic Information

Type Turnbuckles

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)