Loading...

Super Long S Shaped Hook

Brand :
MARUKI HARDWARE

Caution

  • This product image is an example. Please see the product specifications for details.

Product Description

Super Long S-Hook [SPS] [Material] stainless steel (SUS304) [Cap] PVC [Specifications] with rubber tip [Wire Diameter (mm)] 4 mm [Hook Diameter D (mm)] 21 mm

MMSPS-110 | Super Long S Shaped Hook | MARUKI HARDWARE | MISUMI India