• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stainless Steel Hook Eye Bolt

Stainless Steel Hook Eye Bolt

Stainless Steel Hook Eye Bolt

(i)Caution

  • These product images are representative images. See product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MMIBH-06M
MMIBH-06W
MMIBH-08M
MMIBH-08W
MMIBH-10M
MMIBH-10W
Part NumberVolume DiscountDays to ShipNominal of Thread (M) Mounting Section Length Thread Type Nominal of Thread (inch)
9 Day(s) or more 615Metric coarse-
9 Day(s) or more -15Whitworth Coarse1/4
9 Day(s) or more 820Metric coarse-
9 Day(s) or more -20Whitworth Coarse5/16
9 Day(s) or more 1025Metric coarse-
9 Day(s) or more -25Whitworth Coarse3/8

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Surface Treatment Buffing Tip Shape Flat End
Screw Type Complete thread

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)