(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring-Loaded Steel Ball Transfer Unit【1-12 Pieces Per Package】

Spring-Loaded Steel Ball Transfer Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Product picture is a representative image. Please see the product standards for more information.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Ball catch · Applications: commercial facility displays · Materials: steel · Wheel material: Steel

Part Number
UINTAMA040
UINTAMA060
UINTAMA080
UINTAMA090
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting height
(mm)
Plate Width
(mm)
Wheel Diameter
(Ø)

₹ 1,023.00

8 Pack(s)

12 Pieces Per Package

7 Day(s) or more -184

₹ 1,113.44

8 Piece(s) 7 Day(s) or more 3.5196

₹ 1,142.91

8 Piece(s) 7 Day(s) or more 4.5198

₹ 1,288.89

8 Piece(s) 7 Day(s) or more 521.59
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting height
(mm)
Plate Width
(mm)
Wheel Diameter
(Ø)

Loading...

  1. 1

Basic Information

Caster Type Plug-In Type Wheel Material Steel Wheel Characteristics Not Provided
Application Commercial Facilities Displays
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list