#80 Suspension Roller For Sliding Door (Heavyweight Type) Bracket

#80 Suspension Roller For Sliding Door (Heavyweight Type) Bracket

· This is the holder when a track rail is mounted to a structure.
· Single series for mounting to bottom of lintel (for mounting on ceiling).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KS-BR811

 
Part Number
KS-BR811
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Types Door Roller and crane Type details Bracket single series Material (Main Body) Steel (SS400)
Finish Melamine baked coating

Please check the type/dimensions/specifications of the part KS-BR811 in the #80 Suspension Roller For Sliding Door (Heavyweight Type) Bracket series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)