(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Can be used without a lubricant supply
· Can be used in water, seawater, vapor and water splashes
· Self-aligning roller bearing type
· Applicable in a wide temperature range
· Durable against intrusion of dust, sand, etc.
· Able to move at extremely low speed compared with the solid lubricant embedded type and particularly superior with respect to minute motion
· Capable of withstanding higher loads and supporting radial and thrust loads
· Superior fretting resistance to that of embedded solid lubricant and ball bearing types
· Widely used in sterilizers, etc.
Part Number |
---|
UDSFL204S1T1 |
UDSFL205S1T1 |
UDSFL206S1T1 |
UDSFL207S1T1 |
UDSFL208S1T1 |
UDSFL209S1T1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) |
---|---|---|---|---|---|---|
₹ 30,335.05 | 1 Piece(s) | 35 Day(s) or more | 10 | 20 | ||
₹ 35,777.91 | 1 Piece(s) | 35 Day(s) or more | 10 | 25 | ||
₹ 44,399.45 | 1 Piece(s) | 35 Day(s) or more | 10 | 30 | ||
₹ 45,512.58 | 1 Piece(s) | 35 Day(s) or more | 10 | 35 | ||
₹ 57,146.47 | 1 Piece(s) | 35 Day(s) or more | 10 | 40 | ||
₹ 70,164.69 | 1 Piece(s) | 35 Day(s) or more | 10 | 45 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Diamond Flange Shape | Unit Body Material | Stainless Steel |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Type of Pillow Blocks | Standard | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy