(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
■ Extendable, with 3-member structure.
■ For places that require accuracy in the space between the side panel and drawer.
■ High-precision, smooth ball bearings. Very little rattling or noise.
Part Number |
---|
77222 |
77223 |
77224 |
77225 |
77226 |
77227 |
77228 |
77229 |
77230 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke Ls (mm) | Rail Length L (mm) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|
₹ 6,144.60 | 1 Piece(s) | 8 Day(s) or more | - | - | ~350 | ~1000 | ||
₹ 6,369.62 | 1 Piece(s) | 8 Day(s) or more | - | - | ~400 | ~1000 | ||
₹ 6,593.29 | 1 Piece(s) | 8 Day(s) or more | 431.8 | - | ~450 | ~1000 | ||
₹ 6,818.31 | 1 Piece(s) | 8 Day(s) or more | - | - | ~500 | ~1000 | ||
₹ 7,042.00 | 1 Piece(s) | 8 Day(s) or more | - | - | ~550 | ~1000 | ||
₹ 7,267.02 | 1 Piece(s) | 8 Day(s) or more | - | - | ~600 | ~900 | ||
₹ 7,715.71 | 1 Piece(s) | 8 Day(s) or more | - | - | ~650 | ~900 | ||
₹ 8,050.56 | 1 Piece(s) | 8 Day(s) or more | - | - | ~700 | ~900 | ||
₹ 8,499.25 | 1 Piece(s) | 8 Day(s) or more | - | 711.2 | ~750 | ~900 |
Loading...
Type | Slide Type | Rail Material | Steel | Number of Rail Steps | 3 |
---|---|---|---|---|---|
Rail Surface Treatment | Bright Chromate Treatment |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy