(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tapered Airtight Container With PTFE Packing [TP-CTH-PTFE]

Tapered Airtight Container With PTFE Packing [TP-CTH-PTFE]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight and stackable. Container resistant to solvents.

· Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
· PTFE packing is easy to clean as it doesn't become dirty easily and any dirt can easily be washed off.
· Lightweight type that is easy to work with and is approximately 12% lighter than straight containers.
· A space-saving type of storage and airtight container that can be stacked when empty.

 
Part Number
TP-CTH-PTFE-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 24,162.60

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 10
I.D. D1(mm) 240 I.D. D2(mm) 230 Inner Height(mm) 244
Gasket material PTFE JAN code 4589691010919