(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Trim For Plate Thickness Of 2.4 mm (Applicable Plate Thickness Of 0.8 To 3.0 mm)

Trim For Plate Thickness Of 2.4 mm (Applicable Plate Thickness Of 0.8 To 3.0 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,032₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Enables easy, adhesive-free mounting and protects edges.
TPE is an environmentally friendly material that offers excellent recyclability.

 
Part Number
62-24-B-3T-L2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,031.51

1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material TPE Basic Plate Thickness(Correspondence Plate Thickness) 2.4 Length (Winding)(m) 2
Width(mm) 6.2

Please check the type/dimensions/specifications of the part 62-24-B-3T-L2 in the Trim For Plate Thickness Of 2.4 mm (Applicable Plate Thickness Of 0.8 To 3.0 mm) series.