(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Trim For Plate Thickness Of 1.6 mm (Applicable Plate Thickness Of 0.8 To 2.4 mm)

Trim For Plate Thickness Of 1.6 mm (Applicable Plate Thickness Of 0.8 To 2.4 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,909₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Trim For Plate Thickness Of 1.6 mm, 75-16-B-5T-L3 type from IWATA MFG.
- The Trim can be applicable for plate thickness of 0.8 mm to 2.4 mm.
- The material of trim is made of Thermoplastic elastomer (TPE), Black color.
- The overall length of the trim is 3 m.
- Enables easy, adhesive-free mounting and protects edges.
- TPE is an environmentally friendly material that offers excellent recyclability.

 
Part Number
75-16-B-5T-L3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,908.82

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material TPE (thermoplastic elastomer) Basic Plate Thickness(Correspondence Plate Thickness) 1.6 mm (applicable plate thickness of 0.8 to 2.4 mm) Length (Winding)(m) 3

Please check the type/dimensions/specifications of the part 75-16-B-5T-L3 in the Trim For Plate Thickness Of 1.6 mm (Applicable Plate Thickness Of 0.8 To 2.4 mm) series.