(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors

Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Compatible with wide range of mounting pitches, optical axis position can be adjusted, convenient when changing sensor manufacturer or model.
Also have full line up of full guard type sensors protected in all directions.

 
Part Number
FSCPL-1S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 738.18

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Stainless steel SUS304 Surface Treatment None Width 30
Length 1 62 Thickness / height 29 Plate Thickness t 2
Number of long holes 6

Please check the type/dimensions/specifications of the part FSCPL-1S in the Shared Mounting Bracket L Type For Single Plate Photoelectric Sensors series.