(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Type / Stand Type For Single Plate Photoelectric Sensors

Clamp Type / Stand Type For Single Plate Photoelectric Sensors
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,085₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Accessories
Screw for mounting sensor: sems screw (SUSXM7) M3 × 12: 2 pieces
Bolt for bracket mounting: hex bolt (SUSXM7) M4 × 14: 2 pieces

 
Part Number
FSCHL025-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,085.09

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Surface Treatment None Length 1 60.5
Thickness / height 22 Plate Thickness t 3 Number of long holes 4

Please check the type/dimensions/specifications of the part FSCHL025-S in the Clamp Type / Stand Type For Single Plate Photoelectric Sensors series.