Door Roller【2 Pieces Per Package】

Door Roller

[Features]
◎Poly door roller, nylon door roller
Round: door roller for sliding door made of wood for round type rail.
Flat: Door roller for door sliding on threshold, no rail.
◎Roller Door Roller
Round: door roller for sliding door made of wood for round type rail.
Flat: Door roller for door sliding on threshold, no rail.
◎Stainless Steel Door Roller
· This is stainless steel that is rust resistant.
Round: door roller for sliding door made of wood for round type rail.
Flat: Door roller for door sliding on threshold, no rail.
◎V Type Door Roller
· V type door roller for V rail or flutter rail.
· Door roller suitable for silent opening and closing of heavy doors etc.
◎Shingi Oil door roller V type
· V type door roller for V rail.
· Oil impregnated felt embedded inside roller provides superior silent and smooth rotation.
· Has superior durability and so can be used indefinitely with peace of mind.
◎Shingi Oil Door Roller Round/Flat
· Door roller for threshold
· Oil impregnated felt embedded inside roller provides superior silent and smooth rotation.
· Has superior durability and so can be used indefinitely with peace of mind.

[Applications]
◎Poly Door Roller Round
· For relatively lightweight doors.
· Windows, bathroom, front door area, interior partitions etc.
◎Poly Door Roller Flat
· Can be used in various areas such as windows, front door area, indoor partitions, and bathrooms etc.
◎Roller Door Roller
· Please use for interior doors.
◎Stainless Steel Door Roller Round
· Can be used for windows, front door area, kitchen and other sliding doors.
◎Stainless Steel Door Roller Flat
· Can be used for sliding doors for bathrooms, front door areas, kitchens etc.
◎Nylon Door Roller/Shingi Oil Door Roller
· Can be used for interior sliding doors.
◎V Type Door Roller
· For use in public facilities such as hospitals, kindergartens, etc.

* Caution*
· For cases where old nail holes have split, scrape well, apply woodworking bond to build up the wood.
· Made of steel so is rigid and strong but not well suited for proximity to water.

Part Number

Configured Part Number is shown.

Part Number
SH-421
SH-422
SH-423
SH-424
SH-425
SH-426
SH-427
SH-428
SH-429
SH-430
SH-431
SH-432
SH-433
SH-434
SH-435
SH-436
SH-437
SH-438
SH-448
SH-455
SH-456
SH-457
SH-458
SH-459
SH-460
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCar Material The material of frames Wheel material details Height
(mm)
Overall length
(mm)
Load capacity (per 2 pieces)
(kg)
JAN code

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon1752104903757144217

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon1752104903757144224

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-3068254903757144231

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-3576404903757144248

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-4284404903757144255

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-3068254903757144262

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-3576404903757144279

2 Pieces Per Package

8 Day(s) or more Cast IronSteel-4284404903757144286

2 Pieces Per Package

8 Day(s) or more Stainless SteelStainless Steel-3068304903757144293

2 Pieces Per Package

8 Day(s) or more Stainless SteelStainless Steel-3576504903757144309

2 Pieces Per Package

8 Day(s) or more Stainless SteelStainless Steel-3068304903757144316

2 Pieces Per Package

8 Day(s) or more Stainless SteelStainless Steel-3576504903757144323

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon2559154903757144330

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon3068204903757144347

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon3676304903757144354

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon2559154903757144361

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon3068204903757144378

2 Pieces Per Package

8 Day(s) or more ResinSteelNylon3676304903757144385

2 Pieces Per Package

8 Day(s) or more ResinSteelDuracon®3376254903757144484

2 Pieces Per Package

8 Day(s) or more ResinSteelDuracon®3064304903757144552

2 Pieces Per Package

8 Day(s) or more ResinSteelDuracon®3374304903757144569

2 Pieces Per Package

8 Day(s) or more ResinSteelPolyethylene3066304903757144576

2 Pieces Per Package

8 Day(s) or more ResinSteelPolyethylene3675304903757144583

2 Pieces Per Package

8 Day(s) or more ResinSteelPolyethylene3066304903757144590

2 Pieces Per Package

8 Day(s) or more ResinSteelPolyethylene3675304903757144606

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)