Rubber Stopper【1-3 Pieces Per Package】

Rubber Stopper

[Features]
· Contact surfaces may change color due to chemical reaction

[Applications]
· Test tubes, pins, vinyl chloride pipes, industrial rubber stoppers for vinyl chloride, etc.

*Caution*
· Installation surfaces may change color due to chemical changes.
· Use in temperatures ranging from -50°C to 70°C.

Part Number

Configured Part Number is shown.

Part Number
NO.1-P
NO.2-P
NO.3-P
NO.4P
NO.5P
NO.6P
NO.7-P
NO.8-P
NO.9-P
NO.10P
NO.11P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize (upper diameter × lower diameter × height)
(mm)
JAN code

3 Pieces Per Package

7 Day(s) or more 16 × 13 × 194903757391628

3 Pieces Per Package

7 Day(s) or more 18 × 14 × 214903757391635

2 Pieces Per Package

7 Day(s) or more 19 × 15 × 224903757391642

2 Pieces Per Package

7 Day(s) or more 20 × 16 × 224903757391659

2 Pieces Per Package

7 Day(s) or more 22 × 19 × 264903757391666

2 Pieces Per Package

7 Day(s) or more 23 × 20 × 294903757391673
7 Day(s) or more 25 × 21 × 294903757391680
7 Day(s) or more 28 × 23 × 314903757391697
7 Day(s) or more 30 × 25 × 314903757391703
7 Day(s) or more 32 × 28 × 354903757391710
7 Day(s) or more 35 × 29 × 354903757391727

Loading...

  1. 1

Basic Information

Material Rubber Grade, Type Natural Rubber

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)