• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Twin Flex Lite JTC-PJW Model

Twin Flex Lite JTC-PJW Model

Flexible series built based on a new idea. With 2 ridges, absorbs higher amount of displacement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JTC-25PJW
JTC-32PJW
JTC-40PJW
JTC-50PJW
JTC-65PJW
JTC-80PJW
JTC-100PJW
JTC-125PJW
JTC-150PJW
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter Maximum Operating Pressure
(MPa)
56 Day(s) or more 1025A-0.07
56 Day(s) or more 1032A-0.07
56 Day(s) or more 1040A-0.07
56 Day(s) or more 1050A-0.07
56 Day(s) or more 1065A-0.07
56 Day(s) or more 1080A-0.07
56 Day(s) or more 10100A-0.07
56 Day(s) or more 10125A-0.06
56 Day(s) or more 10150A-0.06

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joints Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material Steel

Additional Products in this Category

Tech Support