• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Clean Flex Lite JC-PJW Model

Clean Flex Lite JC-PJW Model

Flexible series built based on a new idea. Lightweight without losing any capability, achieving cost reduction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JC-20PJW
JC-25PJW
JC-32PJW
JC-40PJW
JC-50PJW
JC-65PJW
JC-80PJW
JC-100PJW
JC-125PJW
JC-150PJW
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter Maximum Operating Pressure
(MPa)
56 Day(s) or more 1020A-0.07
56 Day(s) or more 1025A-0.07
56 Day(s) or more 1032A-0.07
56 Day(s) or more 1040A-0.07
56 Day(s) or more 1050A-0.07
56 Day(s) or more 1065A-0.07
56 Day(s) or more 1080A-0.07
56 Day(s) or more 10100A-
56 Day(s) or more 10125A-
56 Day(s) or more 10150A-

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joints Applicable Fluid Water Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material Steel

Additional Products in this Category

Tech Support