(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[FRB01/FRB02]
Part Number |
---|
FRB01 |
FRB02 |
FRB03 |
FRB04 |
FRB05 |
FRB07 |
FRB08 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Size (ø) | Attraction force (N) | Surface magnetic flux density (mT) | Through hole |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,033.90 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | 6 | - | 68 | Available | ||
₹ 2,061.76 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | 8 | - | 93 | Available | ||
₹ 2,158.93 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | 10 | 0.3 | 89 | None | ||
₹ 2,089.89 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | 10 | 0.2 | 93 | Available | ||
₹ 2,407.99 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | 12 | 0.5 | 104 | Available | ||
₹ 6,953.89 | 1 Pack(s) | 4 Pieces Per Package | 11 Day(s) or more | 10 | 20 | 6.4 | 209 | None | ||
₹ 5,893.25 | 1 Pack(s) | 3 Pieces Per Package | 11 Day(s) or more | 10 | 25 | 8.1 | 212 | None |
Loading...
Magnet type (material) | Ferrite magnet | Material details | Isotropic | Magnetization direction | Radial direction |
---|---|---|---|---|---|
Surface Treatment | Mirror finish | Operating temperature limits(°C) | ≦-70 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy