(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ferrite Magnet, Rectangular【2-10 Pieces Per Package】 (Part Number)

Ferrite Magnet, Rectangular
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.

Part Number
FRS31
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)
Through hole

₹ 2,024.93

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10~10.04.819254.5Anisotropic5‑mm direction67≦-45ø5

Loading...

  1. 1

Basic Information

Magnet Type (Material) Ferrite Magnet Surface Treatment No plating

Please check the type/dimensions/specifications of the part FRS31 in the Ferrite Magnet, Rectangular series.

Product variants

Part Number
FRS04
FRS05
FRS06
FRS32
FRS33
FRS35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)
Through hole

₹ 1,675.60

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.410103Anisotropic3‑mm direction87≦-50-

₹ 1,675.81

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.68.710.73.5Anisotropic4‑mm direction99≦-55-

₹ 1,675.50

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.47123Anisotropic3‑mm direction94≦-55-

₹ 2,712.24

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.88.5275Anisotropic5‑mm direction106≦-55-

₹ 1,676.76

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.715282Anisotropic2‑mm direction36≦-30-

₹ 2,023.06

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.05.510305Anisotropic5‑mm direction98≦-50-