(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ring‑Shaped Samarium-Cobalt Magnet【1-10 Pieces Per Package】 (Part Number)

Ring‑Shaped Samarium-Cobalt Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCR01]

Part Number
SCR65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 24,025.00

1 Piece(s) 11 Day(s) or more 10100.1~168.545.53815SS28Height directionNo plating409≦350

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Samarium–Cobalt Magnet