(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCR01]
Part Number |
---|
SCR29 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Inner Dia. (Ø) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,689.57 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) or more | 10 | ~10.0 | 1.3 | 9.5 | 5.1 | 1.5 | SS28 | Radial direction | No plating | 281 | ≦300 |
Loading...
Shape | Ring | Magnet Type (Material) | Samarium–Cobalt Magnet |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy