(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

C-Shaped Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

C-Shaped Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOA060]

Part Number
NOA151
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 6,721.45

1 Piece(s) 11 Day(s) or more 1040.1~50.045.230504545N40External diameter S, Internal diameter N207≦50

Loading...

  1. 1

Basic Information

Shape Arc Type Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Please check the type/dimensions/specifications of the part NOA151 in the C-Shaped Neodymium Magnet series.

Product variants

Part Number
NOA006
NOA010
NOA012
NOA153
NOA159
NOA160
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 5,785.44

9 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.016.626.63.5060N35External diameter N, Internal diameter S312≦90

₹ 5,925.01

8 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.016.926.64.51.560N35External diameter N, Internal diameter S304≦85

₹ 5,193.48

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.07.6155390N35External diameter N, Internal diameter S285≦75

₹ 8,212.75

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.017.928524929N35External diameter N, Internal diameter S142≦60

₹ 10,707.99

1 Piece(s) 11 Day(s) or more 1040.1~50.045.928605545N42HExternal diameter N, Internal diameter S201≦75

₹ 11,951.06

1 Piece(s) 11 Day(s) or more 1040.1~50.046.930605545N42HExternal diameter S, Internal diameter N180≦75