(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOA060]
Part Number |
---|
NOA168 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Height (mm) | Outer radius R (mm) | Inner radius r (mm) | Center angle (°) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,699.77 | 1 Piece(s) | 11 Day(s) or more | 10 | 70.1~80.0 | 76.4 | 25 | 190 | 160 | 3.6 | N40 | External diameter S, Internal diameter N | 575 | ≦135 |
Loading...
Shape | Arc Type | Magnet Type (Material) | Neodymium Iron Boron Magnet | Surface Treatment | Ni plating |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy