(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

C-Shaped Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

C-Shaped Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOA060]

Part Number
NOA108
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

₹ 6,266.76

1 Pack(s)

8 Pieces Per Package

11 Day(s) or more 1020.1~30.020.61252090N40Height direction128≦50

Loading...

  1. 1

Basic Information

Shape Arc Type Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating